Philips Xitanium LED Xtreme drivers - LP (Lite Programmable)

Reliable, high-performance technology for extreme LED applications

Products

Power
40
Output voltage (Vdc)
77
Output current (mA)
700
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
40
Output voltage (Vdc)
54
Output current (mA)
1050
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
283
Output current (mA)
700
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
214
Output current (mA)
1050
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
150
Output current (mA)
700
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
108
Output current (mA)
1050
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
165
Output voltage (Vdc)
300
Output current (mA)
700
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected
Power
165
Output voltage (Vdc)
235
Output current (mA)
1050
Dimming controls
1-10 V
DynaDimmer
IP rating
IP20 | Finger-protected

Product family information

Description

Xitanium lite programmable Xtreme LED drivers are value engineered to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The portfolio offers high flexibility with a customisable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. Configuration of programmable drivers has never been easier with the integrated SimpleSet feature, a fast and wireless way to change and read out settings.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • A balanced configurable feature set covering the most common applications

Features

  • SimpleSet, wireless configuration interface

  • Autonomous dimming via integrated DynaDimmer or DynaDimmer LITE

Applications

  • Outdoor
  • Industry

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 3.7 MB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - LP (Lite Programmable)
Multiple assets