Philips Phased-out products

Philips' drivers are suitable for high-voltage and low-voltage general and professional lighting applications. These drivers offer high efficiency and long lifetime.

Products

Power
100
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable output current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
SR
Power
21
Output voltage (Vdc)
60
Output current (mA)
350
Adjustable output current
No
Dimming controls
Fixed
Power
43.75
Output voltage (Vdc)
125
Output current (mA)
350
Adjustable output current
No
Dimming controls
Fixed
Power
64.75
Output voltage (Vdc)
185
Output current (mA)
350
Adjustable output current
No
Dimming controls
Fixed

Product family information

Description

Non-isolated and isolated drivers are ideal and stand on three pillars: quality of light, reliability and flexibility. By using Xitanium LED drivers in your luminaires, you can ensure that your customers receive high-quality light without visual flicker or stroboscopic effects. The reliability of our drivers is based on in-depth electronics knowledge and extensive testing. Finally, application-oriented operating windows offer the flexibility required to provide the stable lumen output and high light quality levels to the luminare manufacturer

Benefits

  • Low profile housing (11mm + 16mm + 21mm height)

  • The low output current ripple ensures no interference with security, mobile phones, web cameras and bar code scanners.

Features

  • High efficiency

  • Wide operating window

Applications

  • Offices
  • Healthcare
  • Education
  • Indoor parking areas
  • Retail: supermarkets and shopping malls
  • Industrial Highbay

Warning & Safety

  • Safety warnings and installation instructions must be considered during the design in, manufacturing, and installation processes.

Downloads

Visuals

Family-Photographs-Phased-out products
Multiple assets - Visuals