Philips' drivers are suitable for high-voltage and low-voltage general and professional lighting applications. These drivers offer high efficiency and long lifetime.
Non-isolated and isolated drivers are ideal and stand on three pillars: quality of light, reliability and flexibility. By using Xitanium LED drivers in your luminaires, you can ensure that your customers receive high-quality light without visual flicker or stroboscopic effects. The reliability of our drivers is based on in-depth electronics knowledge and extensive testing. Finally, application-oriented operating windows offer the flexibility required to provide the stable lumen output and high light quality levels to the luminare manufacturer
Low profile housing (11mm + 16mm + 21mm height)
The low output current ripple ensures no interference with security, mobile phones, web cameras and bar code scanners.
High efficiency
Wide operating window
Safety warnings and installation instructions must be considered during the design in, manufacturing, and installation processes.