Xitanium non-isolated connected drivers are at the heart of connected linear indoor systems. These intelligent drivers are available in Sensor-Ready (D4i) and MasterConnect control interfaces. These drivers feature low-output current ripple of max 4% for high and low frequencies, and low standby specifications.
Xitanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption
No need for a power box or power conversion
Five-year system warranty
Lifetime 100,000 hours
Safety warnings and installation instructions must be taken into account during the design phase, manufacturing, and installation processes.