Philips Linear non-isolated TD (Touch and Dim / DALI) & Industry

These drivers are suitable for high-voltage professional and industrial lighting applications, offering high efficiency, good quality of light and a long lifetime.

Products

Power
100
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable output current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
TD
Power
35
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable output current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
60
Output voltage (Vdc)
300
Output current (mA)
350
Adjustable output current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
60
Output voltage (Vdc)
220
Output current (mA)
500
Adjustable output current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
90
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable output current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
90
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable output current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
90
Output voltage (Vdc)
300
Output current (mA)
500
Adjustable output current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
Corridor mode
TD
Power
300
Output voltage (Vdc)
300
Output current (mA)
1400
Adjustable output current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
TD

Product family information

Description

Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, mobile phones, web cameras, or barcode scanners.

  • These drivers offer a wide range of features, offering ease of design-in and simplifying the approval process.

Features

  • Configurable operating windows (AOC) via DALI and SimpleSet interface

  • Adjustable Light Output (ALO)

Applications

  • Offices
  • Healthcare
  • Education
  • Indoor parking areas
  • Retail: supermarkets and shopping malls
  • Industrial Highbay

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design phase, manufacturing, and installation processes.

  • Avoid touching live parts.

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 4.1 MB

Visuals

Family-Photographs-Linear non-isolated TD (Touch and Dim / DALI) & Industry
Multiple assets