Xitanium Linear non-isolated fixed output window and industry

Ahead in flexibility and connectivity

New

Products

Power
36
Output voltage (Vdc)
115
Output current (mA)
400
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
36
Output voltage (Vdc)
115
Output current (mA)
400
Adjustable output current
LEDSet/Resistor
Dimming controls
1-10 V
Power
75
Output voltage (Vdc)
220
Output current (mA)
400
Adjustable output current
LEDSet/Resistor
Dimming controls
1-10 V
Power
100
Output voltage (Vdc)
300
Output current (mA)
500
Adjustable output current
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
Fixed
Power
35
Output voltage (Vdc)
150
Output current (mA)
350
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
60
Output voltage (Vdc)
300
Output current (mA)
350
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
60
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed
Power
100
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable output current
LEDSet/Resistor
Dimming controls
Fixed

Product family information

Description

Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions: one with a fixed single output current and one with multiple fixed output currents, which can be set manually via DipSwitch. These drivers feature low-output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security, mobile phone, webcam, or barcode scanners.

  • These drivers offer an extensive range of features, facilitating easy integration during design-in and streamlining the approval process.

Features

  • Higher efficiency

  • Operating windows - output current can be adjusted via Simpleset (NFC) or with an external resistor (LEDset) outside the driver or via Dipswitch.

Applications

  • Office
  • Retail
  • Industrial-Highbay

Warning & Safety

  • Safety warnings and installation instructions, to be taken into account during the design phase, manufacturing and installation process.

  • Do not service the driver when the mains voltage is connected, this includes connecting or disconnecting the LED module.

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 1.8 MB

Visuals

Family-Photographs-Linear non-isolated fixed output window and industry
Multiple assets - Visuals