Philips Linear isolated TD (Touch and Dim / DALI)

These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light and a long lifetime with complete flexibility.

Products

Power
18
Output voltage (Vdc)
54
Output current (mA)
500
Adjustable output current
DALI
SimpleSet/NFC
Dimming controls
DALI
TD
Power
36
Output voltage (Vdc)
54
Output current (mA)
1000
Adjustable output current
DALI
Dimming controls
DALI
Corridor mode
TD
Power
75
Output voltage (Vdc)
54
Output current (mA)
2000
Adjustable output current
DALI
Dimming controls
DALI
Corridor mode
TD
Power
71.4
Output voltage (Vdc)
51
Output current (mA)
1400
Adjustable output current
DipSwitch
Dimming controls
Fixed
Power
36
Output voltage (Vdc)
54
Output current (mA)
1000
Adjustable output current
SimpleSet/NFC
Dimming controls
DALI
Corridor mode
TD
Power
75
Output voltage (Vdc)
54
Output current (mA)
2000
Adjustable output current
SimpleSet/NFC
Dimming controls
DALI
Corridor mode
TD
Power
40.8
Output voltage (Vdc)
51
Output current (mA)
800
Adjustable output current
DipSwitch
Dimming controls
DALI
TD
Power
71.4
Output voltage (Vdc)
51
Output current (mA)
1400
Adjustable output current
DipSwitch
Dimming controls
DALI
TD

Product family information

Description

Xitanium isolated/SELV drivers are ideal for linear indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, mobile phones, web cameras or barcode scanners.

  • These drivers offer a wide range of features, offering ease of design and simplifying the approbation process.

Features

  • Complete range of DALI dimmable and programmable drivers.

  • Five-year system warranty

Applications

  • Office
  • Retail
  • School
  • Indoor car parks

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design in manufacturing and installation processes.

  • Avoid touching live parts.

Downloads