Philips Xitanium LED Transformer TD 24VDC

Xitanium LED Transformer TD 24VDC G2

Products

Power
30
Output voltage (Vdc)
24
Output current (mA)
1250
Dimming controls
DALI
TD
IP rating
IP20 | Finger-protected
Power
60
Output voltage (Vdc)
24
Output current (mA)
2500
Dimming controls
DALI
TD
IP rating
IP20 | Finger-protected
Power
100
Output voltage (Vdc)
24
Output current (mA)
4166
Dimming controls
DALI
TD
IP rating
IP20 | Finger-protected
Power
200
Output voltage (Vdc)
24
Output current (mA)
8333
Dimming controls
DALI
TD
IP rating
IP20 | Finger-protected

Product family information

Description

The new Xi LED Transformer TD 24VDC G2 is designed with DALI dimming function to offer an excellent and fluent luminance control experience with strong anti-interference immunity. As a mature digital protocol dedicated to lighting, the new series has maximised compatibility with mainstream building control platforms. Together with the slim housing and independent design, installation is made easy and flexible. This series will deliver outstanding reliability with a 50,000-hour lifespan.

Benefits

  • DALI 2.0 enables wired digital controls

  • Provides options for different luminaire designs

Features

  • DALI 2.0 with 1-100% dimming

  • Class II application

Applications

  • Retail display lighting
  • Cove lighting
  • Shelf lighting
  • Office lighting

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 6.4 MB

Visuals

Family-Photographs-Xitanium LED Transformer TD 24VDC
Multiple assets