Philips Xitanium LED Transformer 1-10V 24VDC

Xitanium LED Transformer 1-10V 24VDC G2

Products

Power
30
Output voltage (Vdc)
24
Output current (mA)
1250
Dimming controls
0-10V
1-10 V
PWM
IP rating
IP20 | Finger-protected
Power
60
Output voltage (Vdc)
24
Output current (mA)
2500
Dimming controls
0-10V
1-10 V
PWM
IP rating
IP20 | Finger-protected
Power
100
Output voltage (Vdc)
24
Output current (mA)
4160
Dimming controls
0-10V
1-10 V
PWM
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
0-10V
1-10 V
PWM
IP rating
IP20 | Finger-protected
Power
250
Output voltage (Vdc)
24
Output current (mA)
10420
Dimming controls
0-10V
1-10 V
PWM
IP rating
IP20 | Finger-protected

Product family information

Description

Philips fully electronic constant-voltage LED Transformers are designed to operate 24VDC LED solutions used in general-purpose applications, such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with optimum robustness combined with a long lifetime. The slim housing will ensure greater lighting possibilities.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Built in and independent use for Insulation Class II use

  • Global approbations and certifications

Applications

  • Retail display lighting, linear accent lighting
  • Shelf lighting
  • Cove lighting

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 6.4 MB

Visuals

Family-Photographs-Xitanium LED Transformer 1-10V 24VDC
Multiple assets - Visuals