Philips Constant Voltage LED Transformers

High performance LED Transformers supporting premium light quality

Products

Power
20
Output voltage (Vdc)
24
Output current (mA)
8330
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
40
Output voltage (Vdc)
24
Output current (mA)
1670
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
96
Output voltage (Vdc)
24
Output current (mA)
4000
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Constant Voltage LED Transformers

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Independent use for Insulation Class II application

  • Stable output voltage

Applications

  • Retail display lighting
  • linear accent lighting and refrigerated display lighting
  • Shelf lighting
  • Cove lighting
  • Facade accent lighting
  • Coolers and freezers

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 6.4 MB

Visuals

Family-Photographs-Constant Voltage LED Transformers
Multiple assets - Visuals