Philips LED Transformer IP67 220-240V

LED Transformer IP67 220-240V

Products

Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
300
Output voltage (Vdc)
24
Output current (mA)
12500
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
75
Output voltage (Vdc)
12
Output current (mA)
6250
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
75
Output voltage (Vdc)
24
Output current (mA)
3120
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
100
Output voltage (Vdc)
12
Output current (mA)
8330
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight
Power
100
Output voltage (Vdc)
24
Output current (mA)
4170
Dimming controls
Fixed
IP rating
IP67 | Dust penetration-protected, watertight

Product family information

Description

Our fully electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as refrigerated display lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with optimum robustness combined with a long lifetime. Additionally, the IP67 range is designed for outdoor environment applications, such as signage and flood lighting.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Independent use for Insulation Class I applications

  • Global approbations and certifications

Applications

  • Area and flood lighting
  • Industry lighting
  • Signage lighting

Downloads

Leaflets

Design-in guide
Design-in Guide pdf 6.4 MB

Visuals

Family-Photographs-LED Transformer IP67 220-240V
Multiple assets - Visuals