Products
929002924006
Luminous flux (lm)
1,100
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
929002924106
Luminous flux (lm)
2,200
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
929002924206
Luminous flux (lm)
1,100
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
929002924306
Luminous flux (lm)
2,200
CCT (K)
Selectable
Efficacy (lm/W)
145
Colour rendering
80
4 items
Product family information
Description
Fortimo LED Strip CED BioUp is a carrier for Signify's BioUp dynamic technology. This technology provides a dynamic CCT with high MDER functionality. CCT tunable from 2700K to 5000K. The modules are designed to be paired with Xitanium FlexTune drivers to enable an easy set-up and programming.