Philips Certaflux SLM G3

Good performance for compact light source design

Products

Luminous flux (lm)
470
CCT (K)
3000
Efficacy (lm/W)
135
Color rendering
90
Luminous flux (lm)
500
CCT (K)
4000
Efficacy (lm/W)
143
Color rendering
90
Luminous flux (lm)
970
CCT (K)
3000
Efficacy (lm/W)
139
Color rendering
90
Luminous flux (lm)
1,030
CCT (K)
4000
Efficacy (lm/W)
148
Color rendering
90

Product family information

Description

CertaFlux LED SLM is an entry level CoB family from Philips designed for general lighting applications. With the upgrade from Gen 2 to Gen 3 for two small LES sizes - L06 and L09, it delivers up to 16% higher efficacy within the same form factor. The portfolio covers a luminous flux range from 450 lm to 3000 lm and is available in 2700 K, 3000 K, 3500 K, 4000 K, and 5000 K, with CRI 90 options. The modules are fully compatible with Philips drivers for straightforward reliable, simple, system integration.

Benefits

  • Supports reduced energy consumption and improved total cost of ownership

  • Enables more compact luminaire designs and greater design flexibility

Features

  • Efficacy up to 149 lm/W, up to 16% higher than previous generation (Gen 2)

  • Increased power density compared to Gen 2

Applications

  • General lighting
  • Miniaturized lighting

Warning & Safety

  • See Design in guide

Downloads

Visuals

Family-Photographs-Certaflux SLM G3
Multiple assets - Visuals