Philips Fortimo LED-R

High efficient Fortimo LED-R modules for raster optics.

Products

Luminous flux (lm)
167
CCT (K)
3000
Efficacy (lm/W)
167
Color rendering
80

Product family information

Description

The Fortimo LED-R modules are designed together with BJB's OptiLine Louvres. Together they make a high efficient and low-glare lighting solution. The system is extremely easy to install due to the one-click-fixation system which enables screw-less installation, even for high voltage applications. The Fortimo LED-R modules are available in a full range serving all different needs from different application. There are standard CRI80 modules, CRI90 High Efficiency versions, FlexTune tunable white and BioUp Cyan Enhanced Dynamic versions. Basically covering all the needs for office, retail and hospitality applications.

Benefits

  • High energy efficiency

  • Easy installation

Features

  • 179 Lm/W (CRI80, 4000K)

  • CRI >80 and CRI >90

Applications

  • Reflector or louvre based luminaires
  • Technologies suitable for Offices, Retail, Hospitality, Education and Hospitals

Downloads

Visuals

Family-Photographs-Fortimo LED-R
Multiple assets - Visuals