Xitanium Compact Point Source Drivers

Enabling the future with compact LED point source drivers for retail and hospitality applications

New

Products

Power
20
Output voltage (Vdc)
44
Output current (mA)
500
Adjustable Output Current
DipSwitch
Dimming controls
Fixed

Product family information

Description

The compact driver portfolio is leading the way in terms of reliability. Xitanium compact LED drivers are ideal for point source indoor systems. These drivers are available in various versions - from single current fixed output to wireless connected drivers.

Benefits

  • Xitanium drivers are specified with their long lifetime, an operating window, Safety Extra Low Voltage (SELV) circuits, hot wiring, central DC operations and a plug-and-play feature via a single current range

  • Flexible configuration and differentiation possibilities thanks to SimpleSet programming

Features

  • Best-in-class TLA performance for very high quality of light

  • Available as dimmable drivers for phase-cut dimming, DALI systems, and different wireless systems

Applications

  • Retail
  • Hospitality
  • Education
  • Office

Downloads

Visuals

Family-Photographs-Compact Point Source Drivers
Multiple assets - Visuals