Xitanium LED Xtreme drivers - programmable

Reliable, high performance technology for extreme LED applications

New

Products

Power
300
Output voltage (Vdc)
280
Output current (mA)
1500
Dimming controls
1-10V
DALI
DynaDimmer
AmpDimer
IP rating
IP20 | Finger-protected

Product family information

Description

Our Xitanium programmable Xtreme LED drivers with global input voltage (UL, ENEC) are designed to deliver high performance, protection and configurability. The Xtreme technology ensures maximum robustness and protection with a very long lifetime. Configuration of programmable drivers can be done via DALI and the MultiOne software.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Fully programmable LED-drivers designed for connected lighting systems