Xitanium LED Xtreme drivers - 1-10V dimmable
Reliable, high performance technology for extreme LED applications
Products
Product family information
Description
Xitanium Xtreme single current LED drivers bring performance, value for money, long life, and reliability to demanding outdoor and industrial LED lighting applications. Ideal for road lighting, urban street lighting, area and flood lighting, high-bay lighting and tunnels. They are designed to be easy to integrate into your luminaires. The light output is fully adjustable via 1 to 10 V analog dimming interface.
Benefits
Proven robustness, waterproof and reliability secure the lowest luminaire maintenance over time
Extreme compact size, suitable for a wide range of luminaires
Features
Proven robust and reliable electronic driver design
Achieving highest efficiencies based on advanced technology