Philips Xitanium LED Xtreme drivers - SR (Sensor Ready)

Reliable, high performance technology for extreme and connected LED applications

Products

Power
75
Output voltage (Vdc)
150
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
108
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
283
Output current (mA)
700
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
214
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
108
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
75
Output voltage (Vdc)
150
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
110
Output voltage (Vdc)
220
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected
Power
22
Output voltage (Vdc)
48
Output current (mA)
1050
Dimming controls
DALI
DynaDimmer
SR
IP rating
IP20 | Finger-protected

Product family information

Description

Our new Philips Xtreme sensor ready (SR) drivers are ideal for use in outdoor applications. These robust drivers feature the SR interface and can be used in combination with intelligent photocells, or the many smart city management systems developed by our SR certified partners. The integrated power supply, accurate energy metering and extended diagnostics reduces the component count and simplifies the design significantly. The integration also increases system reliability. Combined with the new universal SR connector, these drivers offer future-proof solutions for the phased investment capabilities of municipal authorities.

Benefits

  • Sensor Ready and D4i compliant, ideal for use with sensors applied in outdoor and industrial lighting systems

  • Dual integrated power supplies to power sensors and wireless radios directly from the driver, open spec for all OEMs, simplifying integration of sensors into the luminaire

Features

  • Certified per DIIA intra-luminaire standard D4i

  • SimpleSet, wireless configuration interface

Applications

  • Outdoor
  • Industry

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 2.9 MB
Additional literature
Information on data generation by connectable components pdf 155.0 kB

Visuals

Family-Photographs-Xitanium LED Xtreme drivers - SR (Sensor Ready)
Multiple assets