Xitanium Linear non-isolated TD (Touch and Dim / DALI) & Industry

These drivers are suitable for high-voltage professional and Industrial lighting applications, offering high efficiency, good quality of light and long lifetime.

New

Products

Power
100
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
TD
Power
150
Output voltage (Vdc)
300
Output current (mA)
700
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
Power
35
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable Output Current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD
Power
60
Output voltage (Vdc)
300
Output current (mA)
350
Adjustable Output Current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD
Power
60
Output voltage (Vdc)
220
Output current (mA)
500
Adjustable Output Current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD
Power
90
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable Output Current
DALI
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD
Power
90
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD
Power
90
Output voltage (Vdc)
300
Output current (mA)
500
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
Corridor Mode
TD

Product family information

Description

Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in Sensor Ready (D4i), MasterConnect, 1-10V and DALI control interface. The output current can be set via configuration or through an external LEDset resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners

  • These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process

Features

  • Configurable operating windows (AOC) via DALI and SimpleSet interface

  • Adjustable Light Output (ALO)

Applications

  • Offices
  • Healthcare
  • Education
  • Indoor parking areas
  • Retail: supermarkets and shopping malls
  • Industrial Highbay

Warning & Safety

  • Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.

  • Avoid touching live parts.

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 1.8 MB

Visuals

Family-Photographs-Linear non-isolated TD (Touch and Dim / DALI) & Industry
Multiple assets - Visuals