Xitanium Linear non-isolated fixed output window & Industry
Ahead in flexibility and connectivity
Products
LEDSet/Resistor
LEDSet/Resistor
Product family information
Description
Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions: one with a Fixed single output current and one with multiple fixed output currents, which can be set manually via DipSwitch. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.
Benefits
The low output current ripple ensures no interference with security, cell phone or web cameras and bar code scanners
These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process
Features
Higher efficiency
Operating windows - output current can be adjusted via Simpleset (NFC), or with an external resistor (LEDset) outside the driver or via Dipswitch.
Applications
Warning & Safety
Safety warnings and installation instructions, to be taken into account during design-in, manufacturing and installation process.
Do not service the driver when the mains voltage is connected, this includes connecting or disconnecting the LED module.