Xitanium Linear non-isolated connected

Ahead in flexibility and connectivity

New

Products

Power
36
Output voltage (Vdc)
220
Output current (mA)
400
Dimming controls
DALI
TD
SR
Power
75
Output voltage (Vdc)
220
Output current (mA)
700
Dimming controls
DALI
TD
SR
Power
100
Output voltage (Vdc)
300
Output current (mA)
500
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
SR
Power
150
Output voltage (Vdc)
300
Output current (mA)
700
Adjustable Output Current
DALI
SimpleSet/NFC
LEDSet/Resistor
Dimming controls
DALI
SR
Power
35
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable Output Current
DALI
SimpleSet/NFC
Dimming controls
DALI
SR
Power
60
Output voltage (Vdc)
220
Output current (mA)
500
Adjustable Output Current
DALI
SimpleSet/NFC
Dimming controls
DALI
SR
Power
60
Output voltage (Vdc)
300
Output current (mA)
350
Adjustable Output Current
DALI
SimpleSet/NFC
Dimming controls
DALI
SR
Power
90
Output voltage (Vdc)
220
Output current (mA)
700
Adjustable Output Current
DALI
SimpleSet/NFC
Dimming controls
DALI
SR

Product family information

Description

Xitanium non-isolated connected drivers are at the heart of connected linear Indoor systems. These intelligent drivers are available in Sensor Ready (D4i) and MasterConnect control interfaces. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • Xitanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption

  • No need for power box or power conversion

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 779.2 kB

Visuals

Family-Photographs-Linear non-isolated connected
Multiple assets - Visuals