Philips Xi LED Transformer C 24VDC

Xi LED Transformer Compact 24VDC

New

Products

Output voltage (Vdc)
24
Output current (mA)
1250
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
60
Output voltage (Vdc)
24
Output current (mA)
2500
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Xi LED Transformer Compact 24VDC

Features

  • super compact housing

Applications

  • cabinet, mirror

Downloads

Visuals

Family-Photographs-Xi LED Transformer C 24VDC
Multiple assets - Visuals