Philips Xi LED Transformer 48VDC

Xi LED Transformer 48VDC G1

New

Products

Power
100
Output voltage (Vdc)
48
Output current (mA)
2083
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
150
Output voltage (Vdc)
48
Output current (mA)
3125
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
Power
250
Output voltage (Vdc)
48
Output current (mA)
5208
Dimming controls
Fixed
IP rating
IP20 | Finger-protected

Product family information

Description

Xi LED Transformer 48VDC G1

Applications

  • Magnetic lighting, 48VDC LED strips, Facade

Downloads

Visuals

Family-Photographs-Xi LED Transformer 48VDC
Multiple assets - Visuals