Philips InteGrade S

Superiority in light quality and distribution

Products

Luminous flux (lm)
1,130
CCT (K)
WWR
Efficacy (lm/W)
125
Color rendering
90
Luminous flux (lm)
1,540
CCT (K)
WWR
Efficacy (lm/W)
125
Color rendering
90

Product family information

Description

InteGrade S offers the quality of light with PremiumWhite colors performance that retail stores need for serve-over counters and cabinets. With a CRI 95 and a lumen efficacy of up to 125 lm/w, it illuminates the merchandise on display with an attractive, uniform light. Minimal output degradation and color shift over time, mean the light will also remain consistent throughout their long and reliable service life.

Benefits

  • True system proposition (modules + accessories + 24 CV drivers)

  • Slim design

Features

  • Up to 125 lm/w

  • CCTs: 3000 (PW), 4000 (PW), 5600, WWR

Applications

  • Serve-over counters and cabinets

Downloads

Leaflets

Additional literature
InteGrade S LED System Commercial Leaflet pdf 1.1 MB
Brochure
Integrade S Design in guide pdf 3.2 MB
Brochure
InteGrade S Quick Installation Guide pdf 3.2 MB

Visuals

Family-Photographs-InteGrade S
Multiple assets