Philips InteGrade gen 5

The fifth generation InteGrade LED modules for canopy, door and shelf lighting

Products

Luminous flux (lm)
2,204
CCT (K)
4000
Efficacy (lm/W)
136
Color rendering
95

Product family information

Description

With InteGrade, you can build unique lighting solutions into refrigerated cabinets and shelves.The LED engines and fixtures come in a range of color temperatures – including specially formulated colors like the sensational PremiumWhite (PW) for superb rendering of whites and colors. Revolutionary integrated optics direct the light exactly where it’s needed.

Benefits

  • Diverse options of high output ‘vision’ and cost-conscious ‘value’ types

  • Enhance product visibility and contribute to the shopping experience

Features

  • CCTs: 3000 (PW), 4000 (PW), 5600, 6500, Meat and WWR

  • CRI up to 93

Applications

  • Shelf, Canopy and Door lighting

Downloads

Leaflets

Additional literature
Premium White Fashion leaflet pdf 118.4 MB
Additional literature
Premium White Food leaflet pdf 126.0 MB
Brochure
Quick Installation Guide pdf 4.0 MB
Brochure
Commercial leaflet pdf 108.2 MB

Visuals

Family-Photographs-InteGrade gen 5
Multiple assets - Visuals