Philips InteGrade gen 4

The fourth generation InteGrade LED modules for canopy, door and shelf lighting

Products

Luminous flux (lm)
669
CCT (K)
WWR
Efficacy (lm/W)
102
Color rendering
90
Luminous flux (lm)
85
CCT (K)
3000
Efficacy (lm/W)
110
Color rendering
91
Luminous flux (lm)
834
CCT (K)
4000
Efficacy (lm/W)
128
Color rendering
92
Luminous flux (lm)
784
CCT (K)
4000
Efficacy (lm/W)
114
Color rendering
92
Luminous flux (lm)
1,149
CCT (K)
4000
Efficacy (lm/W)
114
Color rendering
92
Luminous flux (lm)
1,304
CCT (K)
4000
Efficacy (lm/W)
119
Color rendering
93

Product family information

Description

With InteGrade, you can build unique lighting solutions into refrigerated cabinets and shelves. The LED engines and fixtures come in a range of color temperatures – including specially formulated colors like the sensational PremiumWhite (PW) for superb rendering of whites and colors. Revolutionary integrated optics direct the light exactly where it’s needed.

Benefits

  • Diverse options of high output ‘vision’ and cost-conscious ‘value’ types

  • Enhance product visibility and contribute to the shopping experience

Features

  • CCTs: 3000 (PW), 4000 (PW), 5600, 6500, Meat and WWR

  • CRI up to 93

Applications

  • Shelf, Canopy and Door lighting

Downloads

Leaflets

Additional literature
InteGradeG4 Digital commercial leaflet 2024 pdf 3.2 MB
Brochure
InteGrade LED engine system Quick Installation Guide pdf 1.7 MB
Brochure
InteGrade G4 Premium White Commercial Leaflet (Food) pdf 2.1 MB
Brochure
InteGrade LED Fixture NB Quick Installation Guide pdf 3.5 MB
Brochure
InteGrade G4 Premium White Commercial Leaflet (Fashion) pdf 2.1 MB
Brochure
InteGrade LED engine NB Quick Installation Guide pdf 3.8 MB
Brochure
InteGrade UB LED engine system Quick Installation Guide pdf 1.5 MB
Brochure
InteGrade G4 HF Design in Guide pdf 2.5 MB

Visuals

Family-Photographs-InteGrade gen 4
Multiple assets - Visuals