Xitanium MasterConnect drivers

Wireless connected LED drivers working with the MasterConnect

New

Products

Power
35
Output voltage (Vdc)
220
Output current (mA)
350
Adjustable Output Current
SimpleSet/NFC
Dimming controls
Wireless Zigbee
Wireless BLE
Power
60.55
Output voltage (Vdc)
220
Output current (mA)
500
Adjustable Output Current
SimpleSet/NFC
Dimming controls
Wireless Zigbee
Wireless BLE

Product family information

Description

MasterConnect drivers offer a simple way to bring wireless connectivity to an installation. When combined with sensors, motion and daylight sensing allow significant energy savings in indoor spaces such as offices, schools, or hospitals applications. Installation with the Philips MasterConnect app is quick and easy.

Benefits

  • Easy to install with the Philips MasterConnect app

  • No need for rewiring due to wireless technology

Features

  • Works with Philips MasterConnect app

Applications

  • Office
  • Retail
  • Parking
  • Hospitals
  • Schools

Downloads

Leaflets

Additional literature
Philips MasterConnect Brochure pdf 3.2 MB
Additional literature
Installer Manual - Signify MasterConnect App pdf 26.0 MB
Additional literature
Quick Start Guide - Signify MasterConnect pdf 1.8 MB
Additional literature
Philips MasterConnect Infographic pdf 2.7 MB
Additional literature
Philips MasterConnect Control App - User Manual pdf 1.1 MB
Additional literature
Quick Start Guide - Signify MasterConnect - Emergency Reporting pdf 1.9 MB
Additional literature
Terms of Use - Philips MasterConnect Control pdf 66.9 kB
Additional literature
Terms of Use - Signify MasterConnect pdf 72.7 kB
Brochure
Data Notice for MasterConnect pdf 231.5 kB

Visuals

Family-Photographs-MasterConnect drivers
Multiple assets - Visuals