Xitanium Fortimo FastFlex HE

High efficiency in Zhaga dimensions

Products

Luminous flux (lm)
3,840
CCT (K)
4000
Efficacy (lm/W)
180
Color rendering
80

Product family information

Description

Fortimo FastFlex DA & DP HE (High Efficiency) is our high efficiency family for outdoor lighting applications.

Benefits

  • Extensive reliability testing & quality assurance for OEM peace of mind

  • Signify system warranty

Features

  • Xtreme LED module efficiency of around 190lm/W

  • Official Zhaga Book 15 & 19 certification

Applications

  • Road lighting
  • Urban street lighting
  • Flood and area lighting
  • Tunnel lighting
  • High bay lighting

Downloads

Leaflets

Design-In guide
Design-in Guide pdf 1.1 MB

Visuals

Family-Photographs-Fortimo FastFlex HE
Multiple assets - Visuals
CAD Drawings
CAD Files zip 2.6 MB