Philips Fortimo LEDFlex IP20

Fortimo LEDFlex Systems

Products

Luminous flux (lm)
1,000
CCT (K)
3000
Efficacy (lm/W)
123
Color rendering
90
Luminous flux (lm)
1,000
CCT (K)
4000
Efficacy (lm/W)
132
Color rendering
90
Luminous flux (lm)
1,500
CCT (K)
3000
Efficacy (lm/W)
119
Color rendering
90
Luminous flux (lm)
1,500
CCT (K)
4000
Efficacy (lm/W)
128
Color rendering
90
Luminous flux (lm)
1,500
CCT (K)
3000
Efficacy (lm/W)
119
Color rendering
90
Luminous flux (lm)
2,000
CCT (K)
4000
Efficacy (lm/W)
125
Color rendering
90
Luminous flux (lm)
2,500
CCT (K)
3000
Efficacy (lm/W)
118
Color rendering
90

Product family information

Description

The Fortimo LEDFlex' are designed for built-in applications on aluminum extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting.​ Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available PremiumWhite spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 leds per meter even with a short distance to the diffuser

  • High design freedom by cut-options every 5 cm

Features

  • Luminous flux range of 500/1000/1500/2000/2500 lm/m

  • CCTs: 2700, 3000(PW), 4000(PW), 6500, WWR

Applications

  • Ideal for built-in applications on aluminum extrusions and for various decorative lighting applications such as cove lighting, indoor façade accent lighting.

Downloads

Leaflets

Brochure
Fortimo-LEDflex-Availability-Leaflet-V2 pdf 346.5 kB
Brochure
Fortimo-LEDFlex-Accessories-Datasheet pdf 995.9 kB

Visuals

Family-Photographs-Fortimo LEDFlex IP20
Multiple assets - Visuals
CAD Drawings
CAD Drawing Fortimo LED Flex zip 226.6 kB
CAD Drawings
CAD Drawing Fortimo LED Flex zip 1.0 MB
CAD Drawings
CAD Drawing Fortimo LED Flex zip 357.9 kB

Photometry and Lighting design

Family-IES-Fortimo LEDFlex IP20
Multiple assets - Software Plugins