Xitanium LED Xtreme drivers - CR (Connected Ready)
Reliable, high performance technology for extreme LED applications
Products
SR
Product family information
Description
LED Xtreme Connected Ready drivers fully comply with D4i certification which also covers the DALI-2 certification. It is the ideal solution to turn your outdoor luminaires into smart luminaires offering all control and power requirements with its dual integrated power supplies for controllers and sensors. In addition, these intelligent LED drivers offer the capability to store and report a wide range of luminaire, energy and diagnostics data in a standardized format.
Benefits
Ideal for lighting IoT and external DALI outdoor applications (up to 15 meters)
Best-in class driver efficiency enabling high energy savings
Features
D4i and DALI-2 certified (DALI parts 150, 250, 251, 252 and 253)
External DALI, with 800V DALI interface protection