Products
DynaDimmer
SR
Product family information
Description
Capitalizing on Signify's unique experience in sports lighting, the 1800W driver is designed to cater to the high-end broadcasting needs and support the best quality of light that make it an ideal choice for sports events, recreational sport, large area lighting and other outdoor activities. Designed with advanced and robust technology, this driver provides unparalleled performance and efficiency. 2 versions are available: D4i and DMX. Versatile, it features 3 independent programmable channels, a wide input voltage range and output current options that can be used in a variety of applications. The D4i version is future-ready with wireless connectivity and sensor-ready technology (Zhaga socket in option). This means that it can be easily integrated with other systems and sensors. Whether you're looking for high reliability or ease of installation, the Xitanium High Power 1800W driver is the perfect choice.
Benefits
No afterglow
Easy installation and integration thanks to low weight, space available for wiring, long cable distance and resistance to coastal environment.
Features
3 x 600W independent channels with configurable operating windows (3 x DT6, AOC)
Less than 1% flicker free factor for super slow motion