Products
929003881501
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
929003881901
Output voltage (Vdc)
24
Dimming controls
Fixed
IP rating
IP20 | Finger-protected
2 items
Product family information
Description
Philips full-electronic constant voltage Economic LED Transformers are designed to operate 24VDC LED solutions used in general built-in and independent applications such as non-center piece lighting, retail display lighting and linear accent lighting. They are specifically designed to ensure good performance with high cost-effectiveness.
Benefits
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency