Philips Xitanium LED Drivers - Round Shape Highbay (RHB) IP65

Reliable and flexible

Products

Power
100
Output voltage (Vdc)
260
Output current (mA)
550
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
Power
150
Output voltage (Vdc)
260
Output current (mA)
840
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
Power
200
Output voltage (Vdc)
260
Output current (mA)
1100
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
Power
240
Output voltage (Vdc)
260
Output current (mA)
1350
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof
Power
240
Output voltage (Vdc)
260
Output current (mA)
1350
Dimming controls
Fixed
IP rating
IP65 | Dust penetration-protected, jet-proof

Product family information

Description

Xitanium Round Shape Highbay (RHB) LED Drivers are designed to deliver reliable and efficient LED drivers in industrial applications. The WideLine family can operate on input voltage 100-277Vac and ensure 100% performance from 200-254Vac. The TWE family can operate on input voltage 100-277Vac and ensure 100% performance from 120-277Vac.

Benefits

  • • Reliable and repeatable adjustment of output current to save labor cost and time

  • • Easy to design-in and reduces SKUs

Features

  • • Adjustable Output Current (AOC)

  • • Input voltage range: 100-277Vac

Applications

  • Industry Highbay lighting

Downloads

Visuals

Family-Photographs-Xitanium LED Drivers - Round Shape Highbay (RHB) IP65
Multiple assets - Visuals