Norge - Norsk

Philips CorePro, LED, PL-C, EM/Nett, 115 mm, 5.9 W, 13W PL-C, 3000 K, 4000 K, 6500 K, 810 lm, 850 lm, 850 lm, CRI 82, 30000 time(r)

CorePro LED PLC 360D 5.9W 3CCT 2P G24d

Produktbeskrivelse

CorePro, LED, PL-C, EM/Nett, 115 mm, 5.9 W, LED alternative to 13W PL-C, 3000 K, 4000 K, 6500 K, 810 lm, 850 lm, 850 lm, CRI 82, 30000 time(r), 144 lm/W, EEL D, G24d, Plast, RG1, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1

Bestillingskode: 929004252802
Full bestillingskode: 872110303501100