• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        Cast aluminum anchor base. Cast aluminum removable access door. Flat fluted post welded to base. Tenon secured to post top. Cast aluminum upper base welded to base & post.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round fluted
        Aluminum construction
        Available in heights of 8', 10', 12', 14', or 16'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product