• Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        The AC mounting arm features a cast-aluminum curved arm, welded to the central pole adaptor. The luminaire adaptor will accept a luminaire equipped with Lumec’s four-bolt. mounting system. The central pole adaptor slip-fits 9“ (229 mm) over a 4” (102 mm), 5” (127 mm) or 5 9/16” (141 mm) O.D. pole or tenon.

        Benefits

        Decorative, yet durable

        Features

        Available in a variety of mounting configurations
        EPA of 1.45

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product