• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The DAL1 low voltage deck light features a sleek, round design that compliments any outdoor landscape. Available with both stainless steel (DAL1-SS) and cast aluminum housing, this deck light is designed with durability in mind. Energy saving LED is available to ensure an even light distribution and long life. Five different finish options are available with the aluminum housing. The 12 volt fixture is pre-wired with 6-ft. pigtail for easy installation.

        Benefits

        Ensures long-lasting durability
        Offers up to 50,000 hour life with LED
        Provides added corrosion resistance
        Completely dust-tight and sealed against direct jets of water
        Quick and easy installation

        Features

        Die-cast aluminum or stainless steel construction
        Available with warm or cool LEDs
        Thermoset powdercoat finish
        IP67 rated
        Pre-wired

        Applications

        Landscape
        • Add product
           
        • Add product
           
        • Add product
           
        Add product