The Chloride WayGlo is a LED Night Light that provides a smooth pattern of light at the floor plane. It is available in two different faceplate designs with versions for both vertical and horizontal junction box orientations. WayGlo’s versatility makes it a suitable selection for additional applications such as task lighting at a counter or corridor and stair illumination. The LED source insures limited maintenance and low energy consumption. WayGlo is rated for wet location environments.
Benefits
Perfect for small illuminating spaces
Allow simple cleaning of the faceplate
Features
Sealed optical compartment and smooth surface
Available with white or amber LEDs
No exposed fasteners
Comes in three standard paint colors: white, black or aluminum