한국 - 한국어

Philips MSR

Product Description

제품

MSR 700/2 1CT/8
928171505114

제품군 정보

설명

MSR – bright vivid colours, always The high colour rendering index of the single ended MSR series ensures that everyone in the audience can enjoy the true colours of the scenery, the stage props, the players and their costumes – in fact everything that is on stage can be made bright and vivid in daylight quality light. Also, thanks to the single ended lamp concept, the luminaire has optimal light collection and direction possibilities to help ensure brightness on stage exactly where and when it is needed. In addition, the MSR can be used in any burning position for easy set-up and convenience.

장점

  • High luminous efficacy

  • Compact arc (6 - 10 mm)

기능

  • Run-up time 2 minutes

  • Restrike time 5 - 10 minutes, depending on cooling conditions

응용 분야

  • Studios and discos

경고 및 안전

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

다운로드