한국 - 한국어

Philips MSR Gold™ FastFit

MSR Gold™ FastFit – easy lamp replacement in seconds

제품

제품군 정보

설명

All lamps burn out eventually, but when this happens with single ended MSR Gold™ FastFit, it is replaced in seconds – thanks to the specially designed lamp base and lamp holder. This lamp provides a high beam intensity of pure, white light for a truly illuminating performance, while the gold-plated caps provide superior heat protection and prevent premature failure. P3 technology allows use in any position and at higher temperatures, further extending lamp life and consistency of high-quality light output. Also, because the FastFit design is applied to Philips Halogen lamps, switching between lamp technologies can be done quickly and easily. The Philips MSR Gold<sup>TM</sup> 1200 FastFit can be operated in a lamp wattage range between 800W and 1400W.

장점

  • Lamp replacement in just seconds, exchangeable with halogen lamp

  • High beam intensity

기능

  • Philips FastFit

  • Very short arc

응용 분야

  • Entertainment

경고 및 안전

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

다운로드