Products
929002825806
Power
30
Output voltage (Vdc)
24
Output current (mA)
1250
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
929002825906
Power
60
Output voltage (Vdc)
24
Output current (mA)
2500
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
929002826006
Power
100
Output voltage (Vdc)
24
Output current (mA)
4160
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
929002826106
Power
150
Output voltage (Vdc)
24
Output current (mA)
6250
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
929002826206
Power
250
Output voltage (Vdc)
24
Output current (mA)
10420
Dimming controls
0-10V
1-10V
PWM
1-10V
PWM
IP rating
IP20 | Finger-protected
5 items
Product family information
Description
Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Slim housing will ensure more possibility of lighting.
Benefits
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency
Features
Built in and independent use for Insulation Class II application
Global approbations and certifications