Philips Coreline tempo small gen2, Floodlight, 36 W, 3903 lm, 3000 K, CRI80, Asymmetrical, IP66
BVP111 LED49-4S/830 PSU OFA52 ALU C1KC3
Product Description
Floodlight, Aluminum, Grey, Power supply unit (On/Off), 3903 lm, 36 W, 108 lm/W, 3000 K, (0.382, 0.379) SDCM <5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector
Specifications
- Lamp family code LED49 [LED module 4900 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years