Global - English

Philips Coreline tempo medium, Floodlight, 60 W, 8000 lm, 4000 K, CRI80, Asymmetrical, IP66

BVP125 LED80-4S/840 PSU OFA52 ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 8000 lm, 60 W, 136 lm/W, 4000 K, (0.434, 0.403) SDCM <5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060603
Full order code: 872016979980600

Specifications

  • Lamp family code
    LED80-4S [LED module, system flux 8000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product