PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Coreline tempo large, Floodlight, 178 W, 20000 lm, 3000 K, CRI80, Asymmetrical, IP66

BVP130 LED210-4S/830 PSU OFA52 ALU C1KC3

Product Description

Floodlight, Aluminum, Grey, Power supply unit (On/Off), 20000 lm, 178 W, 115 lm/W, 3000 K, (0.382, 0.379) SDCM <5, CRI80, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 3-pole, External connector

Order code: 912300060606
Full order code: 872016979983700

Specifications

  • Lamp family code
    LED210-4S [LED module, system flux 21000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Performance
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads