Install smarter, finish sooner. Choose long-lasting reliability and performance
CoreLine Tempo All-in delivers versatile, robust performance outdoor lighting in a single, cost-efficient solution. With switchable lumen output and selectable CCT, it adapts easily to diverse applications while reducing stock complexity. Its rugged IP66, IK08 design ensures long-lasting reliability, making it the smart, value-driven choice for professionals seeking flexibility, durability, and installation simplicity.
Flexible with adjustable brightness and color temperature directly on the luminaire
Fast to install
Flexible: Manual switches at the back of the product enable to select between 3 color temperatures and a choice of lumen output depending on the product size.
Fast to install: 1m cable outside the floodlight, ready to be connected to the mains