Philips Contractor grade, LEDtube, T8, 1200 mm, 16 W, 5000 K, 1800 lm, 36000 hour(s)

16T8/LED/48-850/UF18/G 10/1

Product Description

Contractor grade, LEDtube, T8, 1200 mm, 16 W, 5000 K, 1800 lm, 36000 hour(s), 112.00 lm/W, G13, Glass

Order code: 929001966004

Specifications

Cap-Base
G13
Nominal lifetime
36,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001966004 en_AA pdf 617.1 kB

Brochures

Install instructions
Installation instructions pdf 924.7 kB

Visuals

Product-Photographs-929001966004_EU
Multiple assets - Visuals
Product-Diagrams-929001966004_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - 16T8/LED/48-850/UF18/G 10/1 ies 22.7 kB

Other

Environmental product declaration
EPD-Philips-UniversalFit-UL-Type-A-T8-COMF-9435004-Ref-929001965904 pdf 662.8 kB