Philips MasterClass, LEDtube, T8, 1200 mm, 8.4 W, 5000 K, 1600 lm, 50000 hour(s)
8.4T8/MAS/48-850/MF16/G/DIM UE 25/1
Product Description
MasterClass, LEDtube, T8, 1200 mm, 8.4 W, 5000 K, 1600 lm, 50000 hour(s), 190 lm/W, G13, Glass, 0 %
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LEDtube