Global - English

Philips MasterClass, LEDtube, T8, 1200 mm, 8.4 W, 3500 K, 1600 lm, 50000 hour(s)

8.4T8/MAS/48-835/MF16/G/DIM UE 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 8.4 W, 3500 K, 1600 lm, 50000 hour(s), 185 lm/W, G13, Glass, 0 %

Order code: 929004319204

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product