Global - English

Philips MasterClass, LEDtube, T8, 1200 mm, 11.5 W, 3500 K, 2100 lm, 50000 hour(s)

11.5T8/MAS/48-835/MF21/G/DIM UE 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 11.5 W, 3500 K, 2100 lm, 50000 hour(s), 182 lm/W, G13, Glass, 0 %

Order code: 929004282804

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product