Global - English

Philips MasterClass, LEDtube, T8, 1200 mm, 16.5 W, 5000 K, 2500 lm, 70000 hour(s)

16.5T8/MAS/48-850/MF25/P/DIM 25/1

Product Description

MasterClass, LEDtube, T8, 1200 mm, 16.5 W, 5000 K, 2500 lm, 70000 hour(s), 151.00 lm/W, G13, Plastic

Order code: 929003526004

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube